How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | F: | 4 |
| V: | 2.756 in | AD: | 6.53 |
| AE1: | 0.6 | AE2: | 0.36 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| C: | 8.88 in | J: | 7 in |
| B: | 8.12 | LQ1: | 6.56 in |
| T: | 1.5 | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| D: | 3.25 | G: | 2 |
| RQ: | 6.06 in | I: | 4.84 in |
| AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 43 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 2.251 |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Bore Code: | 24 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210 | Model Code: | HMQ830 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Ratio Range: | 40:1 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2477 in/lbs |

