How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | F: | 4 |
| AK: | 8.5 | J: | 7 in |
| I: | 4.84 in | AJ: | 7.25 |
| AD: | 6.53 | BE1: | 0.5 in |
| T: | 1.438 | D: | 3.25 |
| AE1: | 0.6 | BD: | 9 |
| RQ: | 6.06 in | BF: | 0.53 |
| AG: | 7.5 | V: | 2.756 in |
| G: | 2 | Center Distance (in): | 3 in |
| C: | 8.88 in | AE2: | 0.36 |
| LQ1: | 6.56 in |
Technical Specifications
| Series Code: | GR | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.915 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Model Code: | HMQ830 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.00 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Motor Frame Size: | 210 | Output RPM: | 35 |
| Ratio: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2490 in/lbs |

