How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 4.84 in |
| AJ: | 7.25 | F: | 4 |
| BF: | 0.53 | RQ: | 6.06 in |
| AG: | 7.5 | BE1: | 0.5 in |
| V: | 2.756 in | Center Distance (in): | 3 in |
| AE2: | 0.36 | AE1: | 0.6 |
| AK: | 8.5 | G: | 2 |
| J: | 7 in | D: | 3.25 |
| B: | 8.12 | LQ1: | 6.56 in |
| T: | 1.625 | AD: | 6.53 |
| C: | 8.88 in |
Technical Specifications
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.00 | Model Code: | HMQ830 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Ratio: | 50:1 | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.625 in | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 35 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 210 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 1.915 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2490 in/lbs |

