How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BE1: | 0.5 in |
| AD: | 6.53 | AJ: | 7.25 |
| V: | 2.756 in | BD: | 9 |
| T: | 1.75 | Center Distance (in): | 3 in |
| G: | 2 | LQ1: | 6.56 in |
| F: | 4 | AE1: | 0.6 |
| RQ: | 6.06 in | BF: | 0.53 |
| AE2: | 0.36 | J: | 7 in |
| C: | 8.88 in | AK: | 8.5 |
| D: | 3.25 | B: | 8.12 |
| AG: | 7.5 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-H1 |
| Center Distance (in): | 3.00 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 1.915 | Motor Frame Size: | 210 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ830 |
| Series Code: | GR | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2490 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

