How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | V: | 2.756 in |
| AJ: | 7.25 | J: | 7 in |
| AD: | 6.53 | AG: | 7.5 |
| D: | 3.25 | AK: | 8.5 |
| F: | 4 | AE1: | 0.6 |
| T: | 1.938 | LQ1: | 6.56 in |
| I: | 4.84 in | G: | 2 |
| BF: | 0.53 | BD: | 9 |
| RQ: | 6.06 in | B: | 8.12 |
| BE1: | 0.5 in | AE2: | 0.36 |
| C: | 8.88 in |
Technical Specifications
| Output RPM: | 35 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | GR |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 50:1 | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Center Distance (in): | 3.00 |
| Output Shaft Direction: | H1 | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 1.915 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Model Code: | HMQ830 | Output Torque Rating (in-lb): | 2490 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

