How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | AJ: | 7.25 |
| BD: | 9 | T: | 1.188 |
| G: | 2 | AE1: | 0.6 |
| AE2: | 0.36 | C: | 8.88 in |
| J: | 7 in | AK: | 8.5 |
| RQ: | 6.06 in | V: | 2.756 in |
| AG: | 7.5 | D: | 3.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| F: | 4 | BF: | 0.53 |
| BE1: | 0.5 in | B: | 8.12 |
| AD: | 6.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Ratio: | 60:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.00 | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 1.637 | Motor Frame Size: | 210 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Model Code: | HMQ830 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Output RPM: | 29 | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2413 in/lbs |

