How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | F: | 4 |
| C: | 8.88 in | RQ: | 6.06 in |
| AE2: | 0.36 | AE1: | 0.6 |
| T: | 1.25 | J: | 7 in |
| LQ1: | 6.56 in | BF: | 0.53 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| D: | 3.25 | AG: | 7.5 |
| BD: | 9 | V: | 2.756 in |
| I: | 4.84 in | AD: | 6.53 |
| AK: | 8.5 | AJ: | 7.25 |
| G: | 2 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Center Distance (in): | 3.00 |
| Motor Frame Size: | 210 | Input RPM: | 1,750 |
| Output RPM: | 29 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ830 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.637 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 1.375 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2413 in/lbs |

