How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.06 in | V: | 2.756 in |
| D: | 3.25 | J: | 7 in |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| C: | 8.88 in | G: | 2 |
| LQ1: | 6.56 in | AD: | 6.53 |
| B: | 8.12 | F: | 4 |
| I: | 4.84 in | AJ: | 7.25 |
| AG: | 7.5 | T: | 1.75 |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| AE2: | 0.36 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ830 | Motor Frame Size: | 210 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 1.637 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 29 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 60:1 | Assembly: | HMQ-H1 |
| Center Distance (in): | 3.00 | Bore Code: | 28 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Series Code: | GR | Output Torque Rating (in-lb): | 2413 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

