How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.938 |
| J: | 7 in | C: | 8.88 in |
| BE1: | 0.5 in | V: | 2.756 in |
| F: | 4 | BD: | 9 |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 2 | B: | 8.12 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| BF: | 0.53 | AG: | 7.5 |
| LQ1: | 6.56 in | AE2: | 0.36 |
| D: | 3.25 | RQ: | 6.06 in |
| AE1: | 0.6 |
Technical Specifications
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 1.637 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Center Distance (in): | 3.00 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | HMQ830 | Input Bore (C Face): | 1.375 |
| Output RPM: | 29 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2413 in/lbs |

