How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | V: | 2.756 in |
| C: | 8.88 in | AJ: | 7.25 |
| I: | 4.84 in | BF: | 0.53 |
| AG: | 7.5 | F: | 4 |
| G: | 2 | AE1: | 0.6 |
| Center Distance (in): | 3 in | BD: | 9 |
| AK: | 8.5 | RQ: | 6.06 in |
| LQ1: | 6.56 in | AD: | 6.53 |
| T: | 1.25 | B: | 8.12 |
| J: | 7 in | BE1: | 0.5 in |
| D: | 3.25 |
Technical Specifications
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ830 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.895 | Center Distance (in): | 3.00 |
| Output RPM: | 21 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210 |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | H1 | Ratio: | 80:1 |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

