How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.5 |
| F: | 4 | I: | 4.84 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.36 | AG: | 7.5 |
| BD: | 9 | AK: | 8.5 |
| AE1: | 0.6 | V: | 2.756 in |
| G: | 2 | LQ1: | 6.56 in |
| J: | 7 in | B: | 8.12 |
| C: | 8.88 in | AD: | 6.53 |
| D: | 3.25 | RQ: | 6.06 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Bore Code: | 24 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 0.895 | Center Distance (in): | 3.00 |
| Motor Frame Size: | 210 | Output RPM: | 21 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Model Code: | HMQ830 |
| Input Bore (C Face): | 1.375 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

