How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | F: | 4 |
| RQ: | 6.06 in | G: | 2 |
| BE1: | 0.5 in | AG: | 7.5 |
| V: | 2.756 in | C: | 8.88 in |
| D: | 3.25 | BF: | 0.53 |
| I: | 4.84 in | T: | 1.625 |
| BD: | 9 | AE2: | 0.36 |
| Center Distance (in): | 3 in | B: | 8.12 |
| AE1: | 0.6 | LQ1: | 6.56 in |
| AJ: | 7.25 | AK: | 8.5 |
| AD: | 6.53 |
Technical Specifications
| Output RPM: | 21 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.895 |
| Model Code: | HMQ830 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.00 |
| Thrust Rating - output shaft: | 2574 | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

