How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| RQ: | 6.06 in | Center Distance (in): | 3 in |
| T: | 1.188 | LQ1: | 6.56 in |
| G: | 2 | V: | 2.756 in |
| AE1: | 0.6 | J: | 7 in |
| AG: | 7.5 | AE2: | 0.36 |
| I: | 4.84 in | B: | 8.12 |
| BF: | 0.53 | C: | 8.88 in |
| D: | 3.25 | BE1: | 0.5 in |
| F: | 4 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Ratio: | 100:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17 | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.00 |
| Input HP @ 1750 RPM: | 0.603 | Model Code: | HMQ830 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Series Code: | GR | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

