How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | J: | 7 in |
| T: | 1.25 | AG: | 7.5 |
| AE1: | 0.6 | BF: | 0.53 |
| AE2: | 0.36 | D: | 3.25 |
| BD: | 9 | V: | 2.756 in |
| RQ: | 6.06 in | BE1: | 0.5 in |
| AK: | 8.5 | AD: | 6.53 |
| C: | 8.88 in | B: | 8.12 |
| G: | 2 | AJ: | 7.25 |
| LQ1: | 6.56 in | I: | 4.84 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-H1 | Bore Code: | 20 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Model Code: | HMQ830 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Output RPM: | 17 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 3.00 | Series Code: | GR |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.603 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

