How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | C: | 8.88 in |
| Center Distance (in): | 3 in | RQ: | 6.06 in |
| D: | 3.25 | AJ: | 7.25 |
| AK: | 8.5 | J: | 7 in |
| V: | 2.756 in | AG: | 7.5 |
| LQ1: | 6.56 in | B: | 8.12 |
| AE2: | 0.36 | BE1: | 0.5 in |
| BD: | 9 | AE1: | 0.6 |
| G: | 2 | BF: | 0.53 |
| F: | 4 | AD: | 6.53 |
| T: | 1.75 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Model Code: | HMQ830 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Bore Code: | 28 | Output RPM: | 17 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 210 |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 3.00 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

