Grove Gear W8320027.00 - BM832-20-L-56
Part #:W8320027.00
Catalog #:BM832-20-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | T: | 1.5 |
| G: | 2 | I: | 5.02 in |
| H-Tap size: | 7/16-14 UNC in | A: | 5.75 |
| AJ: | 5.88 | BE: | 0.38 in |
| J: | 7.5 in | BD: | 6.5 |
| C: | 9.38 in | F: | 4 |
| TAP Depth: | 0.88 in | B: | 8.5 |
| D: | 3.5 | O: | 3.66 in |
| LM: | 9.01 | N: | 7.06 |
| AK: | 4.5 | K: | 3.75 in |
| BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Output Shaft: | Solid Shaft |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | Left |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.18 |
| Output Shaft Assembly Code: | L | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | GR |
| Service Factor: | 1 | Assembly: | BM-L |
| Output RPM: | 87 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Ratio: | 20:1 | Output Key: | 3/8 x 2.63 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 3267 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

