Grove Gear W8320036.00 - BM832-25-R-56
Part #:W8320036.00
Catalog #:BM832-25-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 4 |
| I: | 5.02 in | O: | 3.66 in |
| G: | 2 | L: | 6.76 in |
| U: | 0.875 in | H-Tap size: | 7/16-14 UNC in |
| T: | 1.5 | Center Distance (in): | 3.25 in |
| BD: | 6.5 | C: | 9.38 in |
| AJ: | 5.88 | TAP Depth: | 0.88 in |
| B: | 8.5 | AK: | 4.5 |
| N: | 7.06 | D: | 3.5 |
| LM: | 9.01 | BE: | 0.38 in |
| K: | 3.75 in | J: | 7.5 in |
| A: | 5.75 |
Technical Specifications
| Ratio: | 25:1 | Output Key: | 3/8 x 2.63 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 25:1 | Output Shaft Direction: | Right |
| Series Code: | GR | Center Distance (in): | 3.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Assembly: | BM-R | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.373 | Output RPM: | 70 |
| Output Diameter (in): | 1.5 in | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

