Grove Gear W8320044.00 - BM832-25-D-56
Part #:W8320044.00
Catalog #:BM832-25-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.88 in | F: | 4 |
| BD: | 6.5 | BF: | 0.41 |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AJ: | 5.88 |
| A: | 5.75 | K: | 3.75 in |
| O: | 3.66 in | BE: | 0.38 in |
| O*: | 3.42 in | C: | 9.38 in |
| U: | 0.875 in | D: | 3.5 |
| G: | 2 | L: | 6.76 in |
| B: | 8.5 | AK: | 4.5 |
| N: | 7.06 | J: | 7.5 in |
| H-Tap size: | 7/16-14 UNC in | T: | 1.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Ratio: | 25:1 | Center Distance (in): | 3.25 |
| Ratio Range: | 25:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Series Code: | GR |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.373 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 2.63 | Service Factor: | 1 |
| Output Shaft Direction: | Double | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Assembly: | BM-D |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 70 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3360 in/lbs |

