Grove Gear W8320110.00 - BM832-7.5-L-56
Part #:W8320110.00
Catalog #:BM832-7.5-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | F: | 4 |
| A: | 5.75 | J: | 7.5 in |
| N: | 7.06 | B: | 8.5 |
| H-Tap size: | 7/16-14 UNC in | G: | 2 |
| BE: | 0.38 in | O: | 3.66 in |
| AK: | 4.5 | U: | 0.875 in |
| D: | 3.5 | TAP Depth: | 0.88 in |
| LM: | 9.01 | I: | 5.02 in |
| T: | 1.5 | L: | 6.76 in |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | K: | 3.75 in |
| BD: | 6.5 |
Technical Specifications
| Output Key: | 3/8 x 2.63 | Input HP @ 1750 RPM: | 8.863 |
| Input Keyway: | 3/16 X 1.63 in | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | L | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Assembly: | BM-L |
| Output Shaft Direction: | Left | Center Distance (in): | 3.25 |
| Output Shaft: | Solid Shaft | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233 | Gear Type: | Worm |
| Series Code: | GR | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1869 |
| Input Style: | Flexible Coupling Input | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2232 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

