Grove Gear W8320140.00 - BMQ832-25-D-56
Part #:W8320140.00
Catalog #:BMQ832-25-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 5.02 in |
| D: | 3.5 | T: | 1.5 |
| G: | 2 | F: | 4 |
| LQ: | 6.14 in | RQ: | 5.51 in |
| K: | 3.75 in | J: | 7.5 in |
| A: | 5.75 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | O: | 3.66 in |
| O*: | 3.42 in | N: | 7.06 |
| B: | 8.5 | BD: | 6.5 |
| TAP Depth: | 0.88 in | BE: | 0.38 in |
| H-Tap size: | 7/16-14 UNC in | C: | 9.38 in |
| AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | Double |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 4.373 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56 | Output Key: | 3/8 x 2.63 |
| Output Shaft: | Solid Shaft | Ratio: | 25:1 |
| Series Code: | GR | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.5 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output RPM: | 70 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | BMQ-D |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

