Grove Gear W8320183.00 - BMQ832-50-R-180
Part #:W8320183.00
Catalog #:BMQ832-50-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BE1: | 0.5 in |
| K: | 3.75 in | BD: | 9 |
| H-Tap size: | 7/16-14 UNC in | A: | 5.75 |
| TAP Depth: | 0.88 in | LQ1: | 6.34 in |
| B: | 8.5 | T: | 1.5 |
| D: | 3.5 | J: | 7.5 in |
| AJ: | 7.25 | G: | 2 |
| AK: | 8.5 | RQ: | 5.81 in |
| Center Distance (in): | 3.25 in | O: | 3.66 in |
| I: | 5.02 in | C: | 9.38 in |
| BF: | 0.53 | N: | 7.06 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Key: | 3/8 x 2.63 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output RPM: | 35 |
| Output Shaft Assembly Code: | R | Series Code: | GR |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Input Keyway (C Face): | 1/4 x 1/8 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.462 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 180 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Output Shaft Direction: | Right | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Input Style: | C-Face Quill |
| Assembly: | BMQ-R | Output Torque Rating (in-lb): | 3315 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

