Grove Gear W8320201.00 - BM832-05-D-140
Part #:W8320201.00
Catalog #:BM832-05-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | A: | 5.75 |
| BF: | 0.41 | K: | 3.75 in |
| C: | 9.38 in | BD: | 6.5 |
| Center Distance (in): | 3.25 in | F: | 4 |
| AJ: | 5.88 | BE: | 0.38 in |
| LM: | 9.01 | L: | 6.76 in |
| U: | 0.875 in | AK: | 4.5 |
| D: | 3.5 | J: | 7.5 in |
| N: | 7.06 | O*: | 3.42 in |
| O: | 3.66 in | TAP Depth: | 0.88 in |
| T: | 1.5 | B: | 8.5 |
| H-Tap size: | 7/16-14 UNC in | G: | 2 |
Technical Specifications
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Thrust Rating - output shaft: | 1605 | Output RPM: | 350 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 11.92 |
| Input Keyway: | 3/16 X 1.63 in | Series Code: | GR |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Housing Material: | Cast Iron | Output Key: | 3/8 x 2.63 |
| Ratio: | 5:1 | Output Shaft Direction: | Double |
| Assembly: | BM-D | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.5 in | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2033 in/lbs |

