Grove Gear W8320204.00 - BM832-100-D-140
Part #:W8320204.00
Catalog #:BM832-100-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | O: | 3.66 in |
| LM: | 9.01 | U: | 0.875 in |
| I: | 5.02 in | J: | 7.5 in |
| BD: | 6.5 | G: | 2 |
| AK: | 4.5 | N: | 7.06 |
| O*: | 3.42 in | F: | 4 |
| K: | 3.75 in | C: | 9.38 in |
| TAP Depth: | 0.88 in | H-Tap size: | 7/16-14 UNC in |
| A: | 5.75 | BE: | 0.38 in |
| B: | 8.5 | AJ: | 5.88 |
| L: | 6.76 in | D: | 3.5 |
| T: | 1.5 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Direction: | Double | Motor Frame Size: | 140 |
| Output RPM: | 17 | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Assembly: | BM-D |
| Output Shaft: | Solid Shaft | Series Code: | GR |
| Input HP @ 1750 RPM: | 0.691 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | D |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 2.63 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

