Grove Gear W8320211.00 - BM832-80-R-180
Part #:W8320211.00
Catalog #:BM832-80-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.75 | BF: | 0.53 |
| T: | 1.5 | TAP Depth: | 0.88 in |
| O: | 3.66 in | U: | 0.875 in |
| I: | 5.02 in | BD: | 9 |
| N: | 7.06 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | J: | 7.5 in |
| C: | 9.38 in | AJ: | 7.25 |
| K: | 3.75 in | BE1: | 0.5 in |
| L1: | 10.01 in | F: | 4 |
| B: | 8.5 | H-Tap size: | 7/16-14 UNC in |
| G: | 2 | D: | 3.5 |
| AK: | 8.5 |
Technical Specifications
| Output Key: | 3/8 x 2.63 | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 1.5 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | BM-R |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | Right |
| Series Code: | GR | Motor Frame Size: | 180 |
| Output Shaft: | Solid Shaft | Output RPM: | 21 |
| Center Distance (in): | 3.25 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

