Grove Gear W8320227.00 - BM832-80-L-210
Part #:W8320227.00
Catalog #:BM832-80-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.75 | J: | 7.5 in |
| Center Distance (in): | 3.25 in | O: | 3.66 in |
| AK: | 8.5 | C: | 9.38 in |
| K: | 3.75 in | BE1: | 0.5 in |
| D: | 3.5 | T: | 1.5 |
| I: | 5.02 in | BF: | 0.53 |
| F: | 4 | N: | 7.06 |
| L: | 6.76 in | U: | 0.875 in |
| B: | 8.5 | G: | 2 |
| AJ: | 7.25 | BD: | 9 |
| H-Tap size: | 7/16-14 UNC in | L1: | 10.01 in |
| TAP Depth: | 0.88 in |
Technical Specifications
| Output Key: | 3/8 x 2.63 | Series Code: | GR |
| Ratio: | 80:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 1.03 |
| Output RPM: | 21 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 1.5 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Motor Frame Size: | 210 |
| Output Shaft: | Solid Shaft | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Assembly: | BM-L |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

