Grove Gear W8320228.00 - BM832-100-L-210
Part #:W8320228.00
Catalog #:BM832-100-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | BE1: | 0.5 in |
| H-Tap size: | 7/16-14 UNC in | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| B: | 8.5 | I: | 5.02 in |
| F: | 4 | A: | 5.75 |
| O: | 3.66 in | C: | 9.38 in |
| K: | 3.75 in | D: | 3.5 |
| G: | 2 | U: | 0.875 in |
| N: | 7.06 | BF: | 0.53 |
| J: | 7.5 in | TAP Depth: | 0.88 in |
| BD: | 9 | AK: | 8.5 |
| T: | 1.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Left | Input HP @ 1750 RPM: | 0.691 |
| Motor Frame Size: | 210 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | L | Output Shaft: | Solid Shaft |
| Output RPM: | 17 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 2.63 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Series Code: | GR |
| Assembly: | BM-L | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

