Grove Gear W8320234.00 - BM832-25-R-210
Part #:W8320234.00
Catalog #:BM832-25-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| B: | 8.5 | A: | 5.75 |
| K: | 3.75 in | H-Tap size: | 7/16-14 UNC in |
| BD: | 9 | T: | 1.5 |
| F: | 4 | C: | 9.38 in |
| J: | 7.5 in | U: | 0.875 in |
| TAP Depth: | 0.88 in | O: | 3.66 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| D: | 3.5 | AK: | 8.5 |
| G: | 2 | I: | 5.02 in |
| N: | 7.06 | AJ: | 7.25 |
| L1: | 10.01 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Output RPM: | 70 | Output Shaft Direction: | Right |
| Ratio: | 25:1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 4.373 | Output Shaft Assembly Code: | R |
| Input Keyway: | 3/16 X 1.63 in | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Assembly: | BM-R |
| Motor Frame Size: | 210 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 3/8 x 2.63 | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

