Grove Gear W8320238.00 - BM832-60-R-210
Part #:W8320238.00
Catalog #:BM832-60-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.75 in | O: | 3.66 in |
| TAP Depth: | 0.88 in | H-Tap size: | 7/16-14 UNC in |
| AK: | 8.5 | L1: | 10.01 in |
| N: | 7.06 | B: | 8.5 |
| F: | 4 | BE1: | 0.5 in |
| BF: | 0.53 | C: | 9.38 in |
| G: | 2 | AJ: | 7.25 |
| I: | 5.02 in | BD: | 9 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| J: | 7.5 in | D: | 3.5 |
| L: | 6.76 in | T: | 1.5 |
| A: | 5.75 |
Technical Specifications
| Motor Frame Size: | 210 | Output RPM: | 29 |
| Center Distance (in): | 3.25 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft: | Solid Shaft |
| Assembly: | BM-R | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | GR |
| Output Key: | 3/8 x 2.63 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.114 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | R | Output Torque Rating (in-lb): | 3274 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

