Grove Gear W8320239.00 - BM832-80-R-210
Part #:W8320239.00
Catalog #:BM832-80-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | D: | 3.5 |
| L1: | 10.01 in | AK: | 8.5 |
| C: | 9.38 in | BE1: | 0.5 in |
| H-Tap size: | 7/16-14 UNC in | AJ: | 7.25 |
| T: | 1.5 | TAP Depth: | 0.88 in |
| N: | 7.06 | G: | 2 |
| L: | 6.76 in | U: | 0.875 in |
| K: | 3.75 in | O: | 3.66 in |
| A: | 5.75 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | F: | 4 |
| I: | 5.02 in | B: | 8.5 |
| BD: | 9 |
Technical Specifications
| Motor Frame Size: | 210 | Output Shaft Direction: | Right |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.03 |
| Output RPM: | 21 | Output Key: | 3/8 x 2.63 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Assembly: | BM-R | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output Shaft: | Solid Shaft |
| Ratio: | 80:1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

