Grove Gear W8320248.00 - BM832-40-D-210
Part #:W8320248.00
Catalog #:BM832-40-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AK: | 8.5 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| O: | 3.66 in | BE1: | 0.5 in |
| H-Tap size: | 7/16-14 UNC in | J: | 7.5 in |
| K: | 3.75 in | D: | 3.5 |
| G: | 2 | A: | 5.75 |
| L1: | 10.01 in | BD: | 9 |
| BF: | 0.53 | F: | 4 |
| B: | 8.5 | T: | 1.5 |
| N: | 7.06 | L: | 6.76 in |
| C: | 9.38 in | AJ: | 7.25 |
| TAP Depth: | 0.88 in | O*: | 3.42 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | Double |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Assembly: | BM-D |
| Input HP @ 1750 RPM: | 2.926 | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Output Shaft: | Solid Shaft |
| Output Key: | 3/8 x 2.63 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210 | Output RPM: | 43 |
| Input Keyway: | 3/16 X 1.63 in | Shaft Seal Material: | Viton |
| Series Code: | GR | Output Torque Rating (in-lb): | 3303 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

