Grove Gear W8320249.00 - BM832-50-D-210
Part #:W8320249.00
Catalog #:BM832-50-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | D: | 3.5 |
| K: | 3.75 in | O: | 3.66 in |
| BD: | 9 | AJ: | 7.25 |
| J: | 7.5 in | H-Tap size: | 7/16-14 UNC in |
| A: | 5.75 | U: | 0.875 in |
| G: | 2 | O*: | 3.42 in |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | F: | 4 |
| C: | 9.38 in | B: | 8.5 |
| AK: | 8.5 | BE1: | 0.5 in |
| TAP Depth: | 0.88 in | I: | 5.02 in |
| T: | 1.5 | N: | 7.06 |
Technical Specifications
| Series Code: | GR | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.63 in | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | Double |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 2.462 | Thrust Rating - output shaft: | 2574 |
| Output Key: | 3/8 x 2.63 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Assembly: | BM-D | Output Torque Rating (in-lb): | 3315 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

