Grove Gear W8320250.00 - BM832-60-D-210
Part #:W8320250.00
Catalog #:BM832-60-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | O: | 3.66 in |
| AJ: | 7.25 | L: | 6.76 in |
| U: | 0.875 in | J: | 7.5 in |
| A: | 5.75 | H-Tap size: | 7/16-14 UNC in |
| T: | 1.5 | C: | 9.38 in |
| N: | 7.06 | G: | 2 |
| BE1: | 0.5 in | O*: | 3.42 in |
| B: | 8.5 | TAP Depth: | 0.88 in |
| F: | 4 | K: | 3.75 in |
| L1: | 10.01 in | BD: | 9 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Input HP @ 1750 RPM: | 2.114 | Product Type: | Right Angle |
| Motor Frame Size: | 210 | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 1.5 in | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 2.63 | Center Distance (in): | 3.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.63 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 29 | Assembly: | BM-D |
| Ratio: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3274 in/lbs |

