Grove Gear W8320251.00 - BM832-80-D-210
Part #:W8320251.00
Catalog #:BM832-80-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | B: | 8.5 |
| L: | 6.76 in | I: | 5.02 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | D: | 3.5 |
| J: | 7.5 in | U: | 0.875 in |
| F: | 4 | O*: | 3.42 in |
| C: | 9.38 in | A: | 5.75 |
| N: | 7.06 | BD: | 9 |
| AK: | 8.5 | TAP Depth: | 0.88 in |
| O: | 3.66 in | K: | 3.75 in |
| G: | 2 | T: | 1.5 |
| BF: | 0.53 | H-Tap size: | 7/16-14 UNC in |
Technical Specifications
| Output Shaft Assembly Code: | D | Output Diameter (in): | 1.5 in |
| Housing Material: | Cast Iron | Output RPM: | 21 |
| Service Factor: | 1 | Assembly: | BM-D |
| Output Key: | 3/8 x 2.63 | Input HP @ 1750 RPM: | 1.03 |
| Output Shaft Direction: | Double | Input Keyway: | 3/16 X 1.63 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 80:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | GR |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210 |
| Center Distance (in): | 3.25 | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

