Grove Gear W8320257.00 - BMQ832-05-R-56
Part #:W8320257.00
Catalog #:BMQ832-05-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.51 in | I: | 5.02 in |
| BF: | 0.41 | TAP Depth: | 0.88 in |
| J: | 7.5 in | BD: | 6.5 |
| B: | 8.5 | N: | 7.06 |
| AK: | 4.5 | BE: | 0.38 in |
| G: | 2 | LQ: | 6.14 in |
| K: | 3.75 in | A: | 5.75 |
| H-Tap size: | 7/16-14 UNC in | D: | 3.5 |
| T: | 1.5 | O: | 3.66 in |
| F: | 4 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 11.92 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-R |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 350 |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 1605 |
| Output Key: | 3/8 x 2.63 | Series Code: | GR |
| Product Type: | Right Angle | Output Shaft Direction: | Right |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2033 in/lbs |

