Grove Gear W8320279.00 - BMQ832-80-L-180
Part #:W8320279.00
Catalog #:BMQ832-80-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.66 in | K: | 3.75 in |
| D: | 3.5 | A: | 5.75 |
| LQ1: | 6.34 in | BE1: | 0.5 in |
| BD: | 9 | G: | 2 |
| RQ: | 5.81 in | J: | 7.5 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| C: | 9.38 in | F: | 4 |
| T: | 1.5 | H-Tap size: | 7/16-14 UNC in |
| TAP Depth: | 0.88 in | B: | 8.5 |
| BF: | 0.53 | AK: | 8.5 |
| N: | 7.06 | I: | 5.02 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| Series Code: | GR | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Output Key: | 3/8 x 2.63 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Left | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 21 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 180 |
| Assembly: | BMQ-L | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 x 1/8 | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Ratio: | 80:1 | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

