Grove Gear W8320283.00 - BMQ832-80-R-180
Part #:W8320283.00
Catalog #:BMQ832-80-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | I: | 5.02 in |
| BF: | 0.53 | BE1: | 0.5 in |
| H-Tap size: | 7/16-14 UNC in | C: | 9.38 in |
| G: | 2 | A: | 5.75 |
| RQ: | 5.81 in | J: | 7.5 in |
| TAP Depth: | 0.88 in | F: | 4 |
| T: | 1.5 | BD: | 9 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| AK: | 8.5 | O: | 3.66 in |
| N: | 7.06 | D: | 3.5 |
| K: | 3.75 in | LQ1: | 6.34 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Output Shaft Direction: | Right |
| Output Shaft Assembly Code: | R | Motor Frame Size: | 180 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | BMQ-R |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3.25 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Output RPM: | 21 | Series Code: | GR |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Key: | 3/8 x 2.63 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

