Grove Gear W8320287.00 - BMQ832-80-D-180
Part #:W8320287.00
Catalog #:BMQ832-80-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.81 in | BF: | 0.53 |
| K: | 3.75 in | Center Distance (in): | 3.25 in |
| BD: | 9 | LQ1: | 6.34 in |
| J: | 7.5 in | D: | 3.5 |
| O: | 3.66 in | A: | 5.75 |
| G: | 2 | F: | 4 |
| C: | 9.38 in | BE1: | 0.5 in |
| I: | 5.02 in | O*: | 3.42 in |
| H-Tap size: | 7/16-14 UNC in | TAP Depth: | 0.88 in |
| AJ: | 7.25 | B: | 8.5 |
| AK: | 8.5 | N: | 7.06 |
| T: | 1.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.03 | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 1.5 in | Output RPM: | 21 |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Solid Shaft |
| Series Code: | GR | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Assembly: | BMQ-D |
| Center Distance (in): | 3.25 | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 2574 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Product Type: | Right Angle |
| Output Key: | 3/8 x 2.63 | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

