Grove Gear W8320288.00 - BMQ832-100-D-180
Part #:W8320288.00
Catalog #:BMQ832-100-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.88 in | D: | 3.5 |
| C: | 9.38 in | I: | 5.02 in |
| T: | 1.5 | AJ: | 7.25 |
| A: | 5.75 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | B: | 8.5 |
| G: | 2 | AK: | 8.5 |
| LQ1: | 6.34 in | BF: | 0.53 |
| F: | 4 | O*: | 3.42 in |
| BD: | 9 | K: | 3.75 in |
| N: | 7.06 | O: | 3.66 in |
| H-Tap size: | 7/16-14 UNC in | J: | 7.5 in |
| RQ: | 5.81 in |
Technical Specifications
| Motor Frame Size: | 180 | Input HP @ 1750 RPM: | 0.691 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft: | Solid Shaft | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Output Key: | 3/8 x 2.63 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | BMQ-D |
| Output RPM: | 17 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

