Grove Gear W8320296.00 - BMQ832-40-L-210
Part #:W8320296.00
Catalog #:BMQ832-40-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| O: | 3.66 in | RQ: | 6.25 in |
| AK: | 8.5 | J: | 7.5 in |
| G: | 2 | N: | 7.06 |
| F: | 4 | I: | 5.02 in |
| LQ1: | 6.75 in | Center Distance (in): | 3.25 in |
| T: | 1.5 | BE1: | 0.5 in |
| TAP Depth: | 0.88 in | H-Tap size: | 7/16-14 UNC in |
| C: | 9.38 in | D: | 3.5 |
| A: | 5.75 | AJ: | 7.25 |
| B: | 8.5 | K: | 3.75 in |
Technical Specifications
| Series Code: | GR | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Left | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output Shaft: | Solid Shaft |
| Output Key: | 3/8 x 2.63 | Thrust Rating - output shaft: | 2574 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Input Bore (C Face): | 1.375 | Ratio: | 40:1 |
| Motor Frame Size: | 210 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 43 |
| Output Shaft Assembly Code: | L | Shaft Seal Material: | Viton |
| Assembly: | BMQ-L | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 2.926 | Output Torque Rating (in-lb): | 3303 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

