Grove Gear W8320299.00 - BMQ832-80-L-210
Part #:W8320299.00
Catalog #:BMQ832-80-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.75 in | RQ: | 6.25 in |
| LQ1: | 6.75 in | N: | 7.06 |
| I: | 5.02 in | D: | 3.5 |
| O: | 3.66 in | T: | 1.5 |
| C: | 9.38 in | H-Tap size: | 7/16-14 UNC in |
| BF: | 0.53 | A: | 5.75 |
| BE1: | 0.5 in | B: | 8.5 |
| AK: | 8.5 | TAP Depth: | 0.88 in |
| AJ: | 7.25 | G: | 2 |
| BD: | 9 | F: | 4 |
| J: | 7.5 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Output RPM: | 21 | Gear Type: | Worm |
| Output Key: | 3/8 x 2.63 | Assembly: | BMQ-L |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.03 |
| Ratio Range: | 80:1 | Center Distance (in): | 3.25 |
| Output Shaft: | Solid Shaft | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | Left |
| Output Shaft Assembly Code: | L | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210 |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 x 5/32 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

