Grove Gear W8320300.00 - BMQ832-100-L-210
Part #:W8320300.00
Catalog #:BMQ832-100-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | TAP Depth: | 0.88 in |
| C: | 9.38 in | I: | 5.02 in |
| G: | 2 | A: | 5.75 |
| F: | 4 | O: | 3.66 in |
| N: | 7.06 | BF: | 0.53 |
| LQ1: | 6.75 in | K: | 3.75 in |
| B: | 8.5 | AJ: | 7.25 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| RQ: | 6.25 in | BD: | 9 |
| H-Tap size: | 7/16-14 UNC in | T: | 1.5 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | BMQ-L | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 0.691 | Motor Frame Size: | 210 |
| Series Code: | GR | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Bore (C Face): | 1.375 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 17 |
| Output Shaft: | Solid Shaft | Output Key: | 3/8 x 2.63 |
| Output Shaft Direction: | Left | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 1.5 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

