Grove Gear W8320303.00 - BMQ832-10-R-210
Part #:W8320303.00
Catalog #:BMQ832-10-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.75 | O: | 3.66 in |
| RQ: | 6.25 in | AJ: | 7.25 |
| TAP Depth: | 0.88 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| C: | 9.38 in | D: | 3.5 |
| H-Tap size: | 7/16-14 UNC in | N: | 7.06 |
| B: | 8.5 | G: | 2 |
| LQ1: | 6.75 in | BD: | 9 |
| BE1: | 0.5 in | J: | 7.5 in |
| I: | 5.02 in | F: | 4 |
| AK: | 8.5 | K: | 3.75 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | R |
| Output Key: | 3/8 x 2.63 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Direction: | Right |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.092 | Output Diameter (in): | 1.5 in |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Series Code: | GR | Thrust Rating - output shaft: | 2026 |
| Ratio: | 10:1 | Output Shaft: | Solid Shaft |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Center Distance (in): | 3.25 | Assembly: | BMQ-R |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

