Grove Gear W8320304.00 - BMQ832-15-R-210
Part #:W8320304.00
Catalog #:BMQ832-15-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | TAP Depth: | 0.88 in |
| LQ1: | 6.75 in | AK: | 8.5 |
| BE1: | 0.5 in | K: | 3.75 in |
| J: | 7.5 in | H-Tap size: | 7/16-14 UNC in |
| D: | 3.5 | RQ: | 6.25 in |
| BF: | 0.53 | C: | 9.38 in |
| O: | 3.66 in | AJ: | 7.25 |
| G: | 2 | A: | 5.75 |
| B: | 8.5 | T: | 1.5 |
| I: | 5.02 in | N: | 7.06 |
| F: | 4 | BD: | 9 |
Technical Specifications
| Assembly: | BMQ-R | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | R | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | Right |
| Output Key: | 3/8 x 2.63 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2490 |
| Output RPM: | 116 | Series Code: | GR |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210 | Input HP @ 1750 RPM: | 6.127 |
| Output Diameter (in): | 1.5 in | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2980 in/lbs |

