Grove Gear W8320306.00 - BMQ832-25-R-210
Part #:W8320306.00
Catalog #:BMQ832-25-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | D: | 3.5 |
| BF: | 0.53 | TAP Depth: | 0.88 in |
| F: | 4 | J: | 7.5 in |
| T: | 1.5 | A: | 5.75 |
| O: | 3.66 in | AK: | 8.5 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| B: | 8.5 | I: | 5.02 in |
| BE1: | 0.5 in | K: | 3.75 in |
| C: | 9.38 in | N: | 7.06 |
| AJ: | 7.25 | LQ1: | 6.75 in |
| H-Tap size: | 7/16-14 UNC in | RQ: | 6.25 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 4.373 | Output Shaft Direction: | Right |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Series Code: | GR | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Ratio: | 25:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | R |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 2.63 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Thrust Rating - output shaft: | 2574 | Assembly: | BMQ-R |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

