Grove Gear W8320312.00 - BMQ832-100-R-210
Part #:W8320312.00
Catalog #:BMQ832-100-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.25 in | C: | 9.38 in |
| H-Tap size: | 7/16-14 UNC in | BF: | 0.53 |
| LQ1: | 6.75 in | Center Distance (in): | 3.25 in |
| N: | 7.06 | AJ: | 7.25 |
| TAP Depth: | 0.88 in | AK: | 8.5 |
| BE1: | 0.5 in | T: | 1.5 |
| O: | 3.66 in | G: | 2 |
| B: | 8.5 | A: | 5.75 |
| D: | 3.5 | BD: | 9 |
| K: | 3.75 in | I: | 5.02 in |
| F: | 4 | J: | 7.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Output Shaft Direction: | Right |
| Output RPM: | 17 | Series Code: | GR |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output Shaft: | Solid Shaft |
| Assembly: | BMQ-R | Ratio: | 100:1 |
| Output Diameter (in): | 1.5 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Housing Material: | Cast Iron | Output Key: | 3/8 x 2.63 |
| Motor Frame Size: | 210 | Input HP @ 1750 RPM: | 0.691 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

