Grove Gear W8320316.00 - BMQ832-15-D-210
Part #:W8320316.00
Catalog #:BMQ832-15-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | D: | 3.5 |
| T: | 1.5 | BD: | 9 |
| O*: | 3.42 in | RQ: | 6.25 in |
| F: | 4 | BE1: | 0.5 in |
| O: | 3.66 in | AJ: | 7.25 |
| K: | 3.75 in | A: | 5.75 |
| B: | 8.5 | AK: | 8.5 |
| TAP Depth: | 0.88 in | J: | 7.5 in |
| BF: | 0.53 | H-Tap size: | 7/16-14 UNC in |
| Center Distance (in): | 3.25 in | N: | 7.06 |
| C: | 9.38 in | I: | 5.02 in |
| LQ1: | 6.75 in |
Technical Specifications
| Motor Frame Size: | 210 | Ratio: | 15:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Assembly: | BMQ-D | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | GR |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Output RPM: | 116 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.127 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2490 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Product Type: | Right Angle |
| Output Key: | 3/8 x 2.63 | Output Torque Rating (in-lb): | 2980 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

