Grove Gear W8320318.00 - BMQ832-25-D-210
Part #:W8320318.00
Catalog #:BMQ832-25-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | F: | 4 |
| BE1: | 0.5 in | O: | 3.66 in |
| G: | 2 | AJ: | 7.25 |
| K: | 3.75 in | N: | 7.06 |
| A: | 5.75 | B: | 8.5 |
| AK: | 8.5 | BF: | 0.53 |
| TAP Depth: | 0.88 in | H-Tap size: | 7/16-14 UNC in |
| O*: | 3.42 in | LQ1: | 6.75 in |
| BD: | 9 | D: | 3.5 |
| I: | 5.02 in | J: | 7.5 in |
| Center Distance (in): | 3.25 in | RQ: | 6.25 in |
| C: | 9.38 in |
Technical Specifications
| Ratio Range: | 25:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Double | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft: | Solid Shaft | Input Style: | C-Face Quill |
| Output RPM: | 70 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Series Code: | GR | Output Diameter (in): | 1.5 in |
| Thrust Rating - output shaft: | 2574 | Assembly: | BMQ-D |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210 |
| Output Key: | 3/8 x 2.63 | Output Shaft Assembly Code: | D |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.373 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3360 in/lbs |

