Grove Gear W8320321.00 - BMQ832-50-D-210
Part #:W8320321.00
Catalog #:BMQ832-50-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.88 in | BE1: | 0.5 in |
| B: | 8.5 | F: | 4 |
| BD: | 9 | C: | 9.38 in |
| N: | 7.06 | Center Distance (in): | 3.25 in |
| K: | 3.75 in | AJ: | 7.25 |
| BF: | 0.53 | O: | 3.66 in |
| LQ1: | 6.75 in | O*: | 3.42 in |
| D: | 3.5 | T: | 1.5 |
| AK: | 8.5 | RQ: | 6.25 in |
| H-Tap size: | 7/16-14 UNC in | J: | 7.5 in |
| A: | 5.75 | G: | 2 |
| I: | 5.02 in |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210 | Product Type: | Right Angle |
| Output RPM: | 35 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | Double |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Assembly: | BMQ-D | Input HP @ 1750 RPM: | 2.462 |
| Gear Type: | Worm | Series Code: | GR |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Key: | 3/8 x 2.63 | Input Bore (C Face): | 1.375 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 3315 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

