Grove Gear W8320322.00 - BMQ832-60-D-210
Part #:W8320322.00
Catalog #:BMQ832-60-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | N: | 7.06 |
| A: | 5.75 | AK: | 8.5 |
| O: | 3.66 in | AJ: | 7.25 |
| J: | 7.5 in | G: | 2 |
| D: | 3.5 | F: | 4 |
| H-Tap size: | 7/16-14 UNC in | C: | 9.38 in |
| RQ: | 6.25 in | O*: | 3.42 in |
| BD: | 9 | T: | 1.5 |
| B: | 8.5 | I: | 5.02 in |
| LQ1: | 6.75 in | BF: | 0.53 |
| K: | 3.75 in | BE1: | 0.5 in |
| TAP Depth: | 0.88 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | GR | Assembly: | BMQ-D |
| Input Bore (C Face): | 1.375 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 2.63 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.114 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Output RPM: | 29 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | D | Output Diameter (in): | 1.5 in |
| Input Style: | C-Face Quill | Output Shaft: | Solid Shaft |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Direction: | Double | Motor Frame Size: | 210 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 3274 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

