Grove Gear W8320501.19 - H832-10-H1-19
Part #:W8320501.19
Catalog #:H832-10-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | V: | 2.756 in |
| D: | 3.5 | C: | 9.38 in |
| L: | 6.76 in | G: | 2 |
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| T: | 1.1875 | I: | 5.02 in |
| U: | 0.875 in | F: | 4 |
| AE2: | 0.29 | AD: | 7.04 |
| M: | 2.38 | AE1: | 0.54 |
| B: | 8.75 |
Technical Specifications
| Assembly: | H-H1 | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.63 in | Input Style: | Solid Shaft |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Series Code: | GR |
| Output Diameter (in): | 1.1875 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | H832 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2026 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 8.092 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2700 in/lbs |

